You are here: Tools > AKD into KAS > Workbench User Guide > Pulse / Direction signal connection

Pulse / Direction signal connection

The drive can be connected to a stepper-motor controller. Set parameters for the drive with WorkBench. The number of pulses can be adjusted, so that the drive can be adapted to match any stepper controller.

Speed profile and signal diagram

Pulse / Direction input 5 V (X9)

Connection to 5 V signal level stepper-motor controllers.

Pulse / Direction Input 5 V to 24 V (X7)

Connection industry standard 5V logic stepper-motor controllers with PulseWhen the step gets activated, the action is activated for a single execution, and possibly once again when the step is deactivated/Direction or Step/Direction outputs. Note that the X7 opto inputs can work with 5V up to 24V logic and so these inputs can be driven by 24V logic inputs as well.

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™